Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 64765-303-508

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

64765-303-508

General Information

  • Extended Product Type:
    64765-303-508
  • Product ID:
    2CKA006800A2899
  • EAN:
    4011395293140
  • Catalog Description:
    64765-303-508
  • Long Description:
    Movement detector push-button switch combination. For switching lighting systems that depend on brightness and movement. Push switch function possible at all times. ./. Extension of the detection range by means of master/slave combination. Additional activation/deactivation option via push-button input on the flush-mounted insert. Adjustable operating mode: automatic mode, automatic (motion-controlled) switch-on and switch-off. Adjustable operating mode: semiautomatic, manual switch-on, automatic (timer and movement-controlled) switch-off. Adjustable operating mode: automatic mode, automatic switch-on, manual switch-off. With continuous light/continuous Off function. Adjusting elements on rear side. Surveillance density: 9 sectors with 28 switching segments. Switch-off delay: 1 to 10 min., adjustable. Compatible with all free@home flex inserts. For relay insert flex, 1gang, 64811 U. For series relay insert flex, 2gang, 64821 U. For e-contact insert flex, 1gang, 64814 U. For LED touch dimmer insert flex, 1gang, 64851 U. For extension insert flex, 64891 U.

Additional Information

  • Ambient Air Temperature:
    0...35 °C
  • Brand / Label:
    ABB
  • CN8:
    8538 90 99
  • Color:
    aluminium
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389099
  • EAN:
    4011395293140
  • ETIM 7:
    EC000138 - Sensor element for movement sensor
  • Invoice Description:
    64765-303-508
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Flush Mounted
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Height:
    0.073 m
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.036 m
  • Product Net Depth / Length:
    0.028 m
  • Product Net Height:
    0.06 m
  • Product Net Width:
    0.06 m
  • Selling Unit of Measure:
    piece
  • Short Description:
    64765-303-508
  • Suitable For:
    2CKA006800A3043
    2CKA006800A3046
    2CKA006800A3049
    2CKA006500A0014
    2CKA006800A3052
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links