Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 64761-304G-508

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

64761-304G-508

General Information

  • Extended Product Type:
    64761-304G-508
  • Product ID:
    2CKA006800A2939
  • EAN:
    4011395293409
  • Catalog Description:
    Electronic Controls Movement sensor white - Sidus
  • Long Description:
    Movement detector sensor with measurement of ambient light. For automatic switching of devices dependent on motion and brightness. ./. Compatible with all free@home flex inserts. Adjusting elements on rear side. Extension of the detection range by means of master/slave combination. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Surveillance density: 14 sectors with 56 switching segments. Switch-off delay: approx. 10 sec - 30 min or short-time pulse 1 sec adjustable. For relay insert flex, 1gang, 64811 U. For e-contact insert flex, 1gang, 64814 U. For series relay insert flex, 2gang, 64821 U. For LED touch dimmer insert flex, 1gang, 64851 U. For extension insert flex, 64891 U. Mounting height: 22 mm.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Data Sheet, Technical Information (Part 2):
    2CKA000073B5216
  • Product Range:
    flexTronics
  • Design Range:
    Sidus
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Material:
    Thermoplastic
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    white
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E7511
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    55.3 mm
  • Product Net Height:
    55.2 mm
  • Product Net Depth / Length:
    24.8 mm
  • Product Net Weight:
    29 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000138 - Sensor element for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144008
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links