Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 64811 UR-508

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

64811 UR-508

General Information

  • Extended Product Type:
    64811 UR-508
  • Product ID:
    2CKA006800A3043
  • EAN:
    4011395294062
  • Catalog Description:
    Relay insert 1 gang(s) 230 V
  • Long Description:
    3 wire connection (neutral conductor required).
    For switching lighting systems.
    Operation in 1gang 2way installations via push button input.
    Operation also possible via conventional push buttons.
    Without control unit.
    For ABB Comfort switch flex control element 64765-3..-508 .
    For ABB Watchdog 180 flex sensors 6476x-3-508 .
    For ABB Watchdog 180 flex sensors, wireless, 6276x-3..-WL-508.
    For ABB presence detector flex sensors 6475x-…-500.
    Combinable with extension insert, 64891 UR-508.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    10 A
  • Rated Frequency (f):
    50 Hz
  • Power Loss:
    0.3 W
  • Number of Outputs:
    1
  • Product Range:
    flexTronics
    free@home
  • Design Range:
    Sidus
  • Load Type:
    LEDi,Incandescent,HV,Fluorescent
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E7470
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C

Dimensions

  • Product Net Width:
    60 mm
  • Product Net Height:
    60 mm
  • Product Net Depth / Length:
    25 mm
  • Product Net Weight:
    64.18 g
  • Built-In Depth (t2):
    25 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001588 - Electronic switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144054
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links