Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6883-24-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6883-24-500

General Information

  • Extended Product Type:
    6883-24-500
  • Product ID:
    2CKA006899A2369
  • EAN:
    4011395273999
  • Catalog Description:
    6883-24-500 Presence detector surface-mounting housing
  • Long Description:
    For installing a Universal insert in combination with the Busch-Presence detector sensor. For Busch-Presence detector sensors 6813- to -102. For Universal relay insert 6440/01 U. For Universal e-contact insert 6440/04 U. For Universal slave insert 6440/05 U.

Categories

  • Products » Low Voltage Products and Systems » StandAlone Electronics » Presence Detector » Presence Detector Series » Accessories » Surface mount box

Ordering

  • E-Number (Finland):
    2620062
  • EAN:
    4011395273999
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.093 m
  • Product Net Height:
    0.093 m
  • Product Net Depth / Length:
    0.044 m
  • Product Net Weight:
    0.095 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.108 m
  • Package Level 1 Height:
    0.072 m
  • Package Level 1 Depth / Length:
    0.108 m
  • Package Level 1 Gross Weight:
    95 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    ABB
  • Color:
    studio white matt
  • Degree of Protection:
    IP20
  • Mounting Type:
    Surface Mounted
  • Product Main Type:
    Presence detector surface-mounting housing
  • Product Name:
    Presence detector surface-mounting housing
  • RoHS Date:
    20180813

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001580 - Accessories for movement sensor
  • ETIM 7:
    EC001580 - Accessories for movement sensor
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds