Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: RBS301-DWS-US

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RBS301-DWS-US

General Information

  • Extended Product Type:
    RBS301-DWS-US
  • Product ID:
    2CKA008110A0126
  • EAN:
    4011395308516
  • Catalog Description:
    RBS301-DWS-US Building Edge Solutions
  • Long Description:
    LoRaWAN sensor detecting the opening status of a window or a door. US version (915 Mhz)

Technical

  • Battery Weight:
    0 g

Material Compliance

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20190814

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    19 mm
  • Product Net Depth / Length:
    39 mm
  • Product Net Weight:
    36 g

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.051 kg

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links