Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8136

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8136

General Information

  • Extended Product Type:
    8136
  • Product ID:
    2CKA008136A0001
  • EAN:
    4011395101612
  • Catalog Description:
    8136 Busch-ComfortTouch
  • Long Description:
    8136 Busch-ComfortTouch

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008136A0005
8136/23 Cover Frame for ComfortTouch 8136/23 1 piece
2CKA008136A0019
8136/UP Flush mounting box ComfortTouch 8136/UP 1 piece
2CKA008136A0003
8136/20 Cover Frame for ComfortTouch 8136/20 1 piece

Dimensions

  • Product Net Width:
    16 cm
  • Product Net Height:
    45 cm
  • Product Net Depth / Length:
    30 cm
  • Product Net Weight:
    1.76 kg
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links