Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8136/UP-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8136/UP-500

General Information

  • Extended Product Type:
    8136/UP-500
  • Product ID:
    2CKA008136A0020
  • EAN:
    4011395119211
  • Catalog Description:
    8136/UP-500 Flush mounting box ComfortTouch
  • Long Description:
    8136/UP-500 Flush mounting box ComfortTouch

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Product Range:
    KNX
  • Color:
    black

Dimensions

  • Product Net Weight:
    0.28 kg
  • Built-In Depth (t2):
    60 mm
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links