Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 8136/09-825-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

8136/09-825-500

General Information

  • Extended Product Type:
    8136/09-825-500
  • Product ID:
    2CKA008136A0026
  • EAN:
    4011395158791
  • Catalog Description:
    8136/09-825-500 Busch-ComfortTouch® 9" house control, Infotainment, Entertainment
  • Long Description:
    Free programmable IP/KNX touch display can be used as a control, infotainment and entertainment centre for the whole house With a closed capacitative glass surface and a design strip made of stainless steel (brushed). With integrated camera. Easy control using intuitive navigation concept. House control: switching, dimming, blinds, RTC, scene/sequences, timed controls Entertainment: Multimedia, remote control RC5 and B&O. Infotainment: IP telephony, RSS reader, intercom with picture, e-mail, voice and graphic memo, consumption data monitoring. Door communication: Indoor station for the ABB-Welcome system in combination with IP gateway 83341. Safety: video surveillance with IP cameras, alarm function, message function, presence simulation. Representation from individual floor plans, room images and operation pages. 23 cm (9") Touch-display with 800 x 480 pixel Compatible with ABB i-bus® KNX Maintenance via remote control over IP. Control with smartphones and tablets via the ComfortTouch App (Apple iOS /Google Android from Version 4).

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Visualisation, Display and Signalling » Touch Panels

Ordering

  • EAN:
    4011395158791
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1738149

Dimensions

  • Product Net Depth / Length:
    0.029 m
  • Product Net Height:
    0.21 m
  • Product Net Width:
    0.315 m
  • Product Net Weight:
    2.27 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395158791
  • Package Level 1 Depth / Length:
    0.374 m
  • Package Level 1 Height:
    0.125 m
  • Package Level 1 Width:
    0.275 m
  • Package Level 1 Gross Weight:
    2.27 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000783 - Signalling and operation panel for bus system
  • ETIM 6:
    EC000783 - Signalling and operation panel for bus system
  • ETIM 7:
    EC000783 - Signalling and operation panel for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds