Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 8252-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

8252-81

General Information

  • Extended Product Type:
    8252-81
  • Product ID:
    2CKA008200A0050
  • EAN:
    4011395104538
  • Catalog Description:
    8252-81 Cover plate
  • Long Description:
    For Busch-DigitalRadio 8215 U/8216 U. For Busch-Radio iNet 8216 U. For Busch-Radio BTconnect 8217 U.

Categories

Show All...

Ordering

  • Replacement Product ID (NEW):
    2CKA008200A0248
  • EAN:
    4011395104538
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    7904011
  • E-Number (Sweden):
    6240174

Dimensions

  • Product Net Weight:
    0.012 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Depth / Length:
    0.154 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Gross Weight:
    175 g

Technical

  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds