Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 8219 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

8219 U

General Information

  • Extended Product Type:
    8219 U
  • Product ID:
    2CKA008200A0198
  • EAN:
    4011395207611
  • Catalog Description:
    8219 U Busch Bluetooth receiver
  • Long Description:
    Bluetooth interface for music replay of mobile devices. With integrated amplifier. With external AUX input. For mono/stereo operation. Can be combined with the MDRC amplifier 8208. Admissible loudspeaker impedance: 4 - 16 Ohm Can be installed as 1gang and in multiple combinations. Bluetooth specification: 4.0 Bluetooth profiles supported: A2DP Number of stored Bluetooth connections: max. 8

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Basic 55 » Design Basic55 » Flush Mounted Inserts » Multimedia Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Alpha » Flush Mounted Inserts » Multimedia Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » Flush Mounted Inserts » Multimedia Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Balance SI » Flush Mounted Inserts » Multimedia Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » Flush Mounted Inserts » Multimedia Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » Flush Mounted Inserts » Multimedia Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » Flush Mounted Inserts » Multimedia Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Impuls » Flush Mounted Inserts » Multimedia Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » Flush Mounted Inserts » Multimedia Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design SI » Flush Mounted Inserts » Multimedia Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » Flush Mounted Inserts » Multimedia Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Multimedia Devices » Multimedia Devices » Multimedia Devices - Flush Mounted » Multimedia Inserts
Show All...

Ordering

  • EAN:
    4011395207611
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85184000

Dimensions

  • Product Net Width:
    0.071 m
  • Product Net Height:
    0.071 m
  • Product Net Depth / Length:
    0.045 m
  • Product Net Weight:
    147 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Gross Weight:
    147 g
  • Package Level 1 EAN:
    4011395207611
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.168 m
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Gross Weight:
    1.595 kg
  • Package Level 3 Units:
    1620 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.158 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    278.39 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Auxiliary Voltage AC/DC:
    110 V AC/DC
    230 V AC/DC
  • Brand / Label:
    Busch-Jaeger
  • Degree of Protection:
    IP20
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Flush-mounted
  • Product Main Type:
    Busch Bluetooth receiver
  • Product Name:
    Busch Bluetooth receiver
  • Product Range:
    Multimedia
  • Replaced Product ID (OLD):
    8200-0-0198
  • RoHS Date:
    20160308
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Not applicable

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000636 - Electronic insert for domestic switching devices
  • ETIM 6:
    EC000636 - Electronic insert for domestic switching devices
  • ETIM 7:
    EC000636 - Electronic insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds