Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 8280-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

8280-84

General Information

  • Extended Product Type:
    8280-84
  • Product ID:
    2CKA008200A0199
  • EAN:
    4011395207673
  • Catalog Description:
    8280-84 Busch Bluetooth receiver, complete set complete set
  • Long Description:
    Ready-to-install complete set for mono operation. Consisting of Busch Bluetooth receiver 8219 U. Consisting of speaker insert 8223 U. Consisting of the cover plate for the Busch Bluetooth receiver. Consisting of cover plate for speaker insert 8253-84. Consisting of 2gang future® linear cover frame 1722-184K.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » CoverPlates (partly incl. Insert) » Multimedia Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » CoverPlates (partly incl. Insert) » Multimedia Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » CoverPlates (partly incl. Insert) » Multimedia Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » CoverPlates (partly incl. Insert) » Multimedia Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » CoverPlates (partly incl. Insert) » Multimedia Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » CoverPlates (partly incl. Insert) » Multimedia Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Multimedia Devices » Multimedia Devices » Multimedia Devices - Flush Mounted » Multimedia Devices
Show All...

Ordering

  • EAN:
    4011395207673
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85184000

Dimensions

  • Product Net Width:
    0.08 m
  • Product Net Height:
    0.15 m
  • Product Net Depth / Length:
    0.045 m
  • Product Net Weight:
    0.293 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.089 m
  • Package Level 1 Depth / Length:
    0.179 m
  • Package Level 1 Gross Weight:
    366 g
  • Package Level 1 EAN:
    4011395207673

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Auxiliary Voltage AC/DC:
    110 V AC/DC
    230 V AC/DC
  • Brand / Label:
    Busch-Jaeger
  • Color:
    studio white
  • Degree of Protection:
    IP20
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Flush-mounted
  • Product Main Type:
    Busch Bluetooth receiver, complete set
  • Product Name:
    Busch Bluetooth receiver, complete set complete set
  • Product Range:
    Multimedia
  • Replaced Product ID (OLD):
    8200-0-0199
  • RoHS Date:
    20151211
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000636 - Electronic insert for domestic switching devices
  • ETIM 6:
    EC000636 - Electronic insert for domestic switching devices
  • ETIM 7:
    EC000636 - Electronic insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds