Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 8255-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

8255-84

General Information

  • Extended Product Type:
    8255-84
  • Product ID:
    2CKA008200A0214
  • EAN:
    4011395207796
  • Catalog Description:
    8255-84 Cover plate
  • Long Description:
    For Busch Bluetooth receiver 8219 U.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » CoverPlates (partly incl. Insert) » Multimedia Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » CoverPlates (partly incl. Insert) » Multimedia Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » CoverPlates (partly incl. Insert) » Multimedia Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » CoverPlates (partly incl. Insert) » Multimedia Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » CoverPlates (partly incl. Insert) » Multimedia Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » CoverPlates (partly incl. Insert) » Multimedia Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Multimedia Devices » Multimedia Devices » Multimedia Devices - Flush Mounted » Multimedia Devices
Show All...

Ordering

  • EAN:
    4011395207796
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.023 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.036 m
  • Package Level 1 Height:
    0.068 m
  • Package Level 1 Depth / Length:
    0.074 m
  • Package Level 1 Gross Weight:
    30 g
  • Package Level 1 EAN:
    4011395207796
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.154 m
  • Package Level 2 Height:
    0.074 m
  • Package Level 2 Depth / Length:
    0.191 m
  • Package Level 2 Gross Weight:
    374 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    Busch-Jaeger
  • Color:
    studio white
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Flush-mounted
  • Product Main Type:
    Cover plate
  • Product Name:
    Cover plate
  • Product Range:
    Multimedia
  • Replaced Product ID (OLD):
    8200-0-0214
  • RoHS Date:
    20151014
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000018 - Insert/cover for communication technology
  • ETIM 6:
    EC000018 - Insert/cover for communication technology
  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds