Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 83403 AP-681-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

83403 AP-681-500

General Information

  • Extended Product Type:
    83403 AP-681-500
  • Product ID:
    2CKA008300A0118
  • EAN:
    4011395153888
  • Catalog Description:
    83403 AP-681-500 Surface-mounted installation box, size 1/4
  • Long Description:
    For surface-mounted installation of ABB-Welcome outdoor station.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome » Installation Material

Ordering

  • EAN:
    4011395153888
  • Customs Tariff Number:
    85177000
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.031 m
  • Product Net Height:
    0.347 m
  • Product Net Width:
    0.133 m
  • Product Net Weight:
    0.742 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395153888
  • Package Level 1 Depth / Length:
    0.364 m
  • Package Level 1 Height:
    0.037 m
  • Package Level 1 Width:
    0.139 m
  • Package Level 1 Gross Weight:
    1.29 kg

Technical

  • Degree of Protection:
    IP44
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000350 - Mounting frame for door station
  • ETIM 6:
    EC000350 - Mounting frame for door station
  • ETIM 7:
    EC000350 - Mounting frame for door station
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds