Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83501-101-515

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

83501-101-515

General Information

  • Extended Product Type:
    83501-101-515
  • Product ID:
    2CKA008300A0339
  • EAN:
    4011395169537
  • Catalog Description:
    83501-101-515 Camera module, Outdoor St.
  • Long Description:
    83501-101-515 Camera module, Outdoor St.

Additional Information

  • Ambient Air Temperature:
    Operation -25...55 °C
  • CN8:
    8517 79 00
  • Compatible Bus Systems:
    Welcome
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85177900
  • EAN:
    4011395169537
  • Installation Instruction:
    Bus system
  • Invoice Description:
    83501-101-515 Camera module, Outdoor St.
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Built-in unit
  • Package Level 1 Depth / Length:
    104 mm
  • Package Level 1 EAN:
    4011395169537
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 Height:
    77 mm
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    40 mm
  • Product Net Weight:
    86 g
  • RoHS Date:
    20201020
  • RoHS Information:
    2CKA200000E6918
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Selling Unit of Measure:
    piece
  • Short Description:
    83501-101-515 Camera module, Outdoor St.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links