Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83210 AP-624-515

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83210 AP-624-515

General Information

  • Extended Product Type:
    83210 AP-624-515
  • Product ID:
    2CKA008300A0340
  • EAN:
    4011395169544
  • Catalog Description:
    83210 AP-624-515 Audio Indoor Phone
  • Long Description:
    83210 AP-624-515 Audio Indoor Phone

Installation

  • Installation Instruction:
    2-wire
  • Mounting Type:
    Surface Mounted

Technical

  • Compatible Bus Systems:
    Welcome
  • Color:
    studio white matt

Material Compliance

  • RoHS Information:
    2CKA200000E6919
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Environmental

  • Ambient Air Temperature:
    Operation -5...40 °C
  • Degree of Protection:
    IP30

Dimensions

  • Product Net Weight:
    307 g
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links