Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N0373.6 OR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N0373.6 OR

General Information

  • Extended Product Type:
    N0373.6 OR
  • Product ID:
    2CLA037360N1701
  • EAN:
    8427238255613
  • Catalog Description:
    Frame NEMA WD6 Matt Gold - Origen
  • Long Description:
    Color: Golden.
    Logo: Niessen.
    Module size: NEMA WD6.
    Material: painted polycarbonate.
    Size (height x width): 120 x 80 mm.
    Mounting plate and screws included.
    Frame and mounting plate suitable for 3 module Italian type boxes, 4"x2" boxes and American boxes with 83,5 mm screw distance.

Installation

Technical

  • Design Range:
    Origen
  • Color:
    Matt Gold

Material Compliance

Dimensions

  • Product Net Width:
    120 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    14 mm
  • Product Net Weight:
    33 g

Certificates and Declarations

Classifications

  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links