Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N0474.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N0474.1 BL

General Information

  • Extended Product Type:
    N0474.1 BL
  • Product ID:
    2CLA047410N1102
  • EAN:
    8427238268675
  • Catalog Description:
    Frame 4 modules White - Origen
  • Long Description:
    Color: White.
    Logo: ABB.
    Module size: 4 modules.
    Material: polycarbonate
    Size (height x width): 142 x 80 mm.
    Mounting plate and screws included.
    Frame and mounting plate suitable for 4 module Italian and American boxes with 107 mm screw distance.

Technical

  • Design Range:
    Origen
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Material Compliance

Dimensions

  • Product Net Width:
    142 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    14 mm
  • Product Net Weight:
    39 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links