You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1499.7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1499.7

General Information

  • Extended Product Type:
    1499.7
  • Product ID:
    2CLA049970A1002
  • EAN:
    8427238162300
  • Catalog Description:
    1499.7 7 module type box - Bricks and cement
  • Long Description:
    Installation box for walls built with bricks or cement.
    Distance between screws: 100 mm
    Suitable for mointing plates code: N2777.9.
    Without screws.

Technical

  • Number of Conduit Inlets:
    2
  • Number of Gangs:
    7
  • Number of Inlet Inserts Included:
    0
  • Design:
    Device connection box (round/square)
  • Design Range:
    Zenit
  • Mounting Type:
    Flush Mounted
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Rectangular
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Model Number:
    Single
  • Color:
    Black

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SLC001001D0204

Dimensions

  • Product Net Width:
    0.180 m
  • Product Net Height:
    0.078 m
  • Product Net Depth / Length:
    0.050 m
  • Product Net Weight:
    0.058 kg

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    0.113 m
  • Package Level 1 Height:
    0.198 m
  • Package Level 1 Depth / Length:
    0.205 m
  • Package Level 1 Gross Weight:
    0.350 kg
  • Package Level 1 EAN:
    8427238162300

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099

Safety Information

  • Circuit Integrity:
    E 60
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links