Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 803.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

803.2

General Information

  • Extended Product Type:
    803.2
  • Product ID:
    2CLA080320A1001
  • EAN:
    8427238055473
  • Catalog Description:
    Flush mounting box 1 gang White - Various
  • Long Description:
    Flush box for plug ref. 803.1.
    Dimensions: 135,5 x 74 x 50 mm

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Conduit Inlets:
    2
  • Number of Gangs:
    1
  • Number of Inlet Inserts Included:
    0
  • Design:
    Device connection box (round/square)
  • Design Range:
    Various
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Rectangular
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Model Number:
    Single
  • Color:
    White

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.152 m
  • Product Net Height:
    0.055 m
  • Product Net Depth / Length:
    0.313 m
  • Product Net Weight:
    0.096 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0080320

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer

Safety Information

  • Circuit Integrity:
    E 60
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links