Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N1101.7 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N1101.7 BL

General Information

  • Extended Product Type:
    N1101.7 BL
  • Product ID:
    2CLA110170N1104
  • EAN:
    8427238100074
  • Catalog Description:
    Switch 1-way Double Pole Rocker/button 2-pole switch with LED exchangeable White - Unno
  • Long Description:
    Color: White
    Rated voltage: 110 - 250 Vac.
    Rated current: 20 AX.
    Screw terminals.
    Size: 1 module

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK107045A9769
  • Function:
    Function lighting: Orientation
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    20 A
  • Maximum Switching Current:
    Fluorescent Lamps 20
  • Number of Rocker Switches:
    1
  • Design Range:
    Unno
  • Wiring Configuration:
    2-pole switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Screw
  • Lamp Type:
    LED exchangeable
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Illumination:
    Optional
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    46 mm
  • Product Net Weight:
    0.034 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0N110171BR

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links