Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N1101.7 NS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N1101.7 NS

General Information

  • Extended Product Type:
    N1101.7 NS
  • Product ID:
    2CLA110170N1503
  • EAN:
    8427238256450
  • Catalog Description:
    Switch 1-way Double Pole Soft Black - Unno
  • Long Description:
    Color: Black
    Rated voltage: 110 - 250 Vac.
    Rated current: 20 AX.
    Screw terminals.
    Size: 1 module

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107045A9770
  • Design Range:
    Unno
  • Color:
    Soft Black

Material Compliance

  • RoHS Status:
    No declaration needed
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    46 mm
  • Product Net Weight:
    27 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links