Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N1155.4 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N1155.4 BL

General Information

  • Extended Product Type:
    N1155.4 BL
  • Product ID:
    2CLA115540N1103
  • EAN:
    8427238188317
  • Catalog Description:
    Minijack outlet Jack plug 1 gang White - Unno
  • Long Description:
    Color: White.
    Front: 1x Mini-Jack connector (3,5mm stereo audio jack)
    Rear: screw terminals (3/4 wires)
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX215509N1001
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK107045A9769
  • Application:
    Jack plug
  • Design Range:
    Unno
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Color:
    White
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CLC115540N1103
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    46 mm
  • Product Net Weight:
    29 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links