Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6730-0-0050

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6730-0-0050

General Information

  • Extended Product Type:
    6730-0-0050
  • Product ID:
    2CLA133140D1058
  • EAN:
    8427238083643
  • Catalog Description:
    RF swicth No color - Various
  • Long Description:
    With labelling field.
    For switching and dimming.
    For controlling blinds and light scenes.
    4 radio channels can be operated or up to 8 light scenes can be called up.
    Send frequency: 868 MHz.
    Range in free field: approx.100 m.
    Power supply: lithium button cell battery Type CR2032.
    Battery life: typically 5 years, therefore practically maintenance-free.
    Rated voltage: 3 V.
    Temperature range (Device): -5 °C to 45 °C.
    Dimensions: (L x W x D): 63 mm x 63 mm x 16 mm

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Channels:
    4
  • Design Range:
    Various
  • Transmission Standard:
    Radio Control
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Plastic
  • Color:
    No color
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    0.092 m
  • Product Net Height:
    0.058 m
  • Product Net Depth / Length:
    0.077 m
  • Product Net Weight:
    0.099 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0133140BJE

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links