Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N1373 AR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N1373 AR

General Information

  • Extended Product Type:
    N1373 AR
  • Product ID:
    2CLA137300N2403
  • EAN:
    8427238228624
  • Catalog Description:
    Frame 3 modules Blueberry - Unno
  • Long Description:
    Color: Blueberry.
    Dimensions: 115 x 80 mm.
    Not included: mounting plate N1373.9 BL.
    Flush mounting boxes code: 499.3.
    Frame and mounting plate also suitable for 3 module Italian type boxes, 4”x2” Brazilian boxes and American boxes.
    1-gang with 3 module size.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    Unno
  • Color:
    Blueberry

Material Compliance

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    115 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links