Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N1373.9 AZ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N1373.9 AZ

General Information

  • Extended Product Type:
    N1373.9 AZ
  • Product ID:
    2CLA137390N2003
  • EAN:
    8427238228693
  • Catalog Description:
    Support 3 modules Blue - Unno
  • Long Description:
    Color: Blue.
    3 modules.
    For N1371, N1372 and N1373 frames.
    Dimensions: 115 x 80 mm.
    Flush mounting boxes code: 499.3.
    Frame and mounting plate also suitable for 3 module Italian type boxes, 4”x2” Brazilian boxes and American boxes.

Installation

Technical

Material Compliance

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    115 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links