Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2CKA006730A0094

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2CKA006730A0094

General Information

  • Extended Product Type:
    2CKA006730A0094
  • Product ID:
    2CLA143120D1158
  • EAN:
    8427238137865
  • Catalog Description:
    RF transmitter No color - Various
  • Long Description:
    1gang wall-mounted transmitter independent of mains power supply. With labelling field and labelling strip.
    For switching and dimming. For controlling blinds and light scenes.
    1 radio channel can be operated or up to 2 light scenes can be called up.
    For flush-mounted WaveLINE actuators 6701-101, 6702, 6703, 6704 and 6705-101. For LED display WaveLINE 6730-xxx.
    Compatible with WaveLINE KNX gateway TP-RF 6770.
    Send frequency: 868 MHz. Free-field range: approx. 100 m.
    Power supply: lithium button cell battery Type CR2032. Battery service life: typically 5 years, therefore practically maintenance-free. Automatic monitoring of battery life.
    Including fixing plate for mounting on smooth walls or on switch boxes.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Channels:
    2
  • Design Range:
    Various
  • Transmission Standard:
    Radio Control
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Plastic
  • Color:
    No color

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    0.090 m
  • Product Net Height:
    0.056 m
  • Product Net Depth / Length:
    0.075 m
  • Product Net Weight:
    0.071 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links