Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1504.4 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1504.4 BL

General Information

  • Extended Product Type:
    1504.4 BL
  • Product ID:
    2CLA150440A1001
  • EAN:
    8427238026701
  • Catalog Description:
    Push button w/light symbol & indicator Symbol "light" Single push button Rocker 1 pole, 1NO 0NC 1CO White - Over
  • Long Description:
    10 A ; 250 V~.
    With connection system type "screw and slot nut".
    Lamp ref. 1591 BL incorporated.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Surface Mounted
  • Type of Fastening:
    Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Contacts Configuration:
    1 NO, 0 NC
  • Number of Poles:
    1
  • Number of Contacts CO:
    1
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    1
  • Number of Rocker Switches:
    1
  • Design Range:
    Over
  • Actuator Type:
    Rocker
  • Connection Type:
    Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Legend:
    Symbol "light"
  • Model Number:
    Single push button
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.158 m
  • Product Net Height:
    0.086 m
  • Product Net Depth / Length:
    163 mm
  • Product Net Weight:
    0.063 kg
  • Built-In Depth (t2):
    25 mm

Ordering

  • Replaced Product ID (OLD):
    2CL0150440

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000029 - Push button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links