Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1544.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1544.1 BL

General Information

  • Extended Product Type:
    1544.1 BL
  • Product ID:
    2CLA154410A1001
  • EAN:
    8427238027548
  • Catalog Description:
    1544.1 BL Switch for blinds
  • Long Description:
    10 A ; 250 V~.
    With connection system type "screw and slot nut".

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Number of Poles:
    1
  • Number of Buttons:
    2
  • Actuator Type:
    Rocker
  • Mounting Type:
    Surface mounted (plaster)
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Material quality: Thermoplastic, Material: Plastic
  • Model Number:
    1-pole push button
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.093 m
  • Product Net Height:
    0.094 m
  • Product Net Depth / Length:
    0.176 m
  • Product Net Weight:
    0.07 kg

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    0.093 m
  • Package Level 1 Height:
    0.094 m
  • Package Level 1 Depth / Length:
    0.176 m
  • Package Level 1 Gross Weight:
    0.35 kg
  • Package Level 1 EAN:
    8427238027548

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000044 - Venetian blind switch/-push button
  • ETIM 8:
    EC000044 - Venetian blind switch/-push button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds