Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T2000.1 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T2000.1 AN

General Information

  • Extended Product Type:
    T2000.1 AN
  • Product ID:
    2CLA200010T1801
  • EAN:
    8427238114873
  • Catalog Description:
    Blank plate 1M AN Blind plate None Anthracite - CEM
  • Long Description:
    Blancking plate
    Color: Anthracite
    45 x 22,5mm for empty module.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Blind plate
  • Design Range:
    CEM
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • Color:
    Anthracite
  • Application Function:
    Data Communication / Multimedia

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.076 m
  • Product Net Height:
    0.056 m
  • Product Net Depth / Length:
    0.072 m
  • Product Net Weight:
    0.009 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links