Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2004.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2004.2

General Information

  • Extended Product Type:
    N2004.2
  • Product ID:
    2CLA200420N1103
  • EAN:
    8427238195001
  • Catalog Description:
    Cover plate - Zenit
  • Long Description:
    Symbols for N2X01.9 rocker covers

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Design Range:
    Zenit
  • Printer Type:
    Laser
  • Model Number:
    Symbols
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CLC200420N1103
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    15 mm
  • Product Net Height:
    7 mm
  • Product Net Weight:
    1 g

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000141 - Labelling material for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links