Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SBB-UAWH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SBB-UAWH

General Information

  • Extended Product Type:
    SBB-UAWH
  • Product ID:
    2CLA202620N1057
  • EAN:
    8427238115665
  • Catalog Description:
    Cover plate Symbols White - Zenit
  • Long Description:
    For identification of the setup functions.
    Push button with BL finish for cover plates with BL finish.
    Push button with GR finish for cover plates with PL and AN finishes.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Product Range:
    free@home
  • Design Range:
    Zenit
  • Printer Type:
    Laser
  • Model Number:
    Symbols
  • Color:
    White

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    15 mm
  • Product Net Height:
    15 mm
  • Product Net Weight:
    0.001 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000141 - Labelling material for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links