Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T2045

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T2045

General Information

  • Extended Product Type:
    T2045
  • Product ID:
    2CLA204500T1001
  • EAN:
    8427238115047
  • Catalog Description:
    Keystone connector RJ45 Cat5e Plug - CEM
  • Long Description:
    CEM by NIESSEN, T2045 ,Keystone connector RJ45 Cat5e female

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    CEM
  • Communication Connector Type:
    RJ45 8(8)
  • Connection Type:
    Crimp
  • Model Number:
    Plug
  • Number of Batteries:
    0
  • Application Function:
    Data Communication / Multimedia

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    0.076 m
  • Product Net Height:
    0.056 m
  • Product Net Depth / Length:
    0.072 m
  • Product Net Weight:
    0.012 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001121 - Modular connector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links