Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T2048.22 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T2048.22 AN

General Information

  • Extended Product Type:
    T2048.22 AN
  • Product ID:
    2CLA204822T1801
  • EAN:
    8427238115030
  • Catalog Description:
    Cover plate Keystone 45º 2XRJ45 2M AN Central cover plate Anthracite - CEM
  • Long Description:
    1 cover plate at angle with shutter for 2 RJ45 connectors compatible with Keystone system.
    Connector not included.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    CEM
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • Color:
    Anthracite
  • Application Function:
    Data Communication / Multimedia

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.15 m
  • Product Net Height:
    0.076 m
  • Product Net Depth / Length:
    0.15 m
  • Product Net Weight:
    0.031 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links