Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T2055.3 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T2055.3 BL

General Information

  • Extended Product Type:
    T2055.3 BL
  • Product ID:
    2CLA205530T1101
  • EAN:
    8427238115146
  • Catalog Description:
    F connector 1 module BL 1gang White
  • Long Description:
    1 F connector female/female.
    Color: White

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Module frame
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    CEM
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
    Plastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0
  • Application Function:
    Data Communication / Multimedia

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.076 m
  • Product Net Height:
    0.056 m
  • Product Net Depth / Length:
    0.072 m
  • Product Net Weight:
    0.015 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links