Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T2085 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T2085 AN

General Information

  • Extended Product Type:
    T2085 AN
  • Product ID:
    2CLA208500T1801
  • EAN:
    8427238143583
  • Catalog Description:
    USB charger 5V/2A 1 module AN Breakout cable USB A Anthracite - CEM
  • Long Description:
    Input: 100 - 240Vac (50/60Hz)
    Output: 5Vdc / 2.000mA

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Operational Voltage:
    100...240 V
  • Output Voltage (Uout):
    5 V
  • Output Current Maximum (Iout):
    2000 mA
  • Frequency (f):
    50...60 Hz
  • Rated Frequency (f):
    50...60 Hz
  • Number of Outputs:
    1
  • Design Range:
    CEM
  • Connection Type:
    Push-In
  • Model Number:
    Breakout cable
  • Color:
    Anthracite
  • Number of Batteries:
    0
  • Application Function:
    Mobile Device Charging

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.076 m
  • Product Net Height:
    0.056 m
  • Product Net Depth / Length:
    0.072 m
  • Product Net Weight:
    0.057 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002949 - USB power supply
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links