Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T2087 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T2087 AN

General Information

  • Extended Product Type:
    T2087 AN
  • Product ID:
    2CLA208700T1801
  • EAN:
    8427238113838
  • Catalog Description:
    French socket 45º AN RAL7016 French norm NF Anthracite - CEM
  • Long Description:
    French socket 45º AN RAL7016.
    Security system to avoid indirect contacts.
    Compatible with T2xxx.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Module frame
  • Type of Fastening:
    Snapper Mounting

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...60 Hz
  • Number of Phases:
    2
  • Number of Active Pin Terminals:
    1
  • Number of Gangs:
    1
  • Design Range:
    CEM
  • Connection Type:
    Screw
  • Socket Outlet Type:
    Power Socket Outlets - French acc. to NF C 61-314
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    French norm NF
  • Color:
    Anthracite
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.11 m
  • Product Net Height:
    0.05 m
  • Product Net Depth / Length:
    0.293 m
  • Product Net Weight:
    0.044 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links