Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2088 BM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2088 BM

General Information

  • Extended Product Type:
    2088 BM
  • Product ID:
    2CLA208800A1001
  • EAN:
    8427238002651
  • Catalog Description:
    Socket Schuko monoblock 2M Protective contact (SCHUKO) Cream white (electro white) - Stylo
  • Long Description:
    16 A / 250 V~.
    Protection level: IP21

Installation

  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Screw

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...60 Hz
  • Number of Phases:
    2
  • Number of Gangs:
    1
  • Design Range:
    Stylo
  • Connection Type:
    Screw
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
    Plastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    Protective contact (SCHUKO)
  • Color:
    Cream white (electro white)
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP21

Dimensions

  • Product Net Weight:
    0.103 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0208800

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links