Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T2099

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T2099

General Information

  • Extended Product Type:
    T2099
  • Product ID:
    2CLA209900T1001
  • EAN:
    8427238113876
  • Catalog Description:
    Adapter 3P Schuko - CEM
  • Long Description:
    CEM by NIESSEN, T2099 ,Adapter 3P Schuko socket outlets T208x

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    CEM
  • Application Function:
    Data Communication / Multimedia

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    0.1 m
  • Product Net Height:
    0.06 m
  • Product Net Depth / Length:
    0.129 m
  • Product Net Weight:
    0.011 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002250 - Transition adapter for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links