Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2100 BM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2100 BM

General Information

  • Extended Product Type:
    2100 BM
  • Product ID:
    2CLA210000A1003
  • EAN:
    8427238034850
  • Catalog Description:
    Blank cover Blind plate None Ivory - Stylo
  • Long Description:
    Blank module 1M

Installation

  • Type of Fastening:
    Clamp

Technical

  • Application:
    Blind plate
  • Design Range:
    Stylo
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
    Plastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • Color:
    Ivory

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.007 kg

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links