Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2103 BA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2103 BA

General Information

  • Extended Product Type:
    2103 BA
  • Product ID:
    2CLA210300A1101
  • EAN:
    8427238002880
  • Catalog Description:
    Socket outlet EURO plug Alpin White - Stylo
  • Long Description:
    10 A / 250 V~.
    For plugs with pin diameter max. 4 mm

Installation

  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Snapper Mounting

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Frequency (f):
    50...60 Hz
  • Number of Phases:
    2
  • Number of Active Pin Terminals:
    0
  • Number of Gangs:
    1
  • Design Range:
    Stylo
  • Connection Type:
    Screw
  • Socket Outlet Type:
    EURO Plug
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
    Plastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    EURO plug
  • Color:
    Alpin White
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.027 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0210301

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links