Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2109.43 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2109.43 PL

General Information

  • Extended Product Type:
    N2109.43 PL
  • Product ID:
    2CLA210943N1301
  • Catalog Description:
    Rocker cover Symbol "arrows" for Venetian blind, Single rocker Silver - Zenit
  • Long Description:
    Color: Silver.
    Spare rocker cover with blind symbol.
    Suitable for N2144 and N2144.1 inserts.
    Size: 1 module.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Venetian blind
  • Design Range:
    Zenit
  • Type of Fastening:
    Engage (Snap)
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    Symbol "arrows"
  • Model Number:
    Single rocker
  • Color:
    Silver

Environmental

  • Degree of Protection:
    IP20
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389099
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links