Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2110 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2110 PL

General Information

  • Extended Product Type:
    N2110 PL
  • Product ID:
    2CLA211000N1303
  • EAN:
    8427238071350
  • Catalog Description:
    Switch intermediate Rocker/button Intermediate switch with LED exchangeable Silver - Zenit
  • Long Description:
    Color: Silver.
    Rated voltage: 110 - 250 Vac
    Rated current: 16 AX.
    Rated power iLED (230/127 Vac): 200/100 W.
    Screwless terminals
    Optional: locator LED lamp N2192.
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Function:
    Function lighting: Orientation
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    Fluorescent Lamps 16
  • Number of Rocker Switches:
    1
  • Design Range:
    Zenit
  • Wiring Configuration:
    Intermediate switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Plug Clamp
  • Lamp Type:
    LED exchangeable
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Illumination:
    Optional
  • Color:
    Silver
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.023 kg

Ordering

  • Replacement Product ID (NEW):
    2CLA211000N1301
  • Replaced Product ID (OLD):
    2CL0N211003MEX

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links