Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T2110 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T2110 BL

General Information

  • Extended Product Type:
    T2110 BL
  • Product ID:
    2CLA211000T1101
  • EAN:
    8427238114392
  • Catalog Description:
    Cable Grommet for floor/ceiling BL Built-in White - CEM
  • Long Description:
    Cable grommet to built-in in technical floor or false ceiling.
    Outlet with coupling to organizer tube.
    Diameter 98mm.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Empty Module Positions:
    0
  • Design Range:
    CEM
  • Shape:
    Square
  • Material:
    Plastic
  • Model Number:
    Built-in
  • Color:
    White
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    110 mm
  • Product Net Height:
    110 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    0.216 kg
  • Built-In Depth (t2):
    57 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002759 - Desk connecting unit
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links