Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2117.6 BM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2117.6 BM

General Information

  • Extended Product Type:
    2117.6 BM
  • Product ID:
    2CLA211760A1001
  • EAN:
    8427238028088
  • Catalog Description:
    Telephone outlet RJ12 1M Telephone 1 gang Cream white (electro white) - Stylo
  • Long Description:
    RJ 12 with 6 contacts. Valid for connector with 2, 4 and 6 contacts.
    In compliance with RD 279/1999 (ICT): Outlet for the Base of Access Terminal (BAT).

Installation

  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Engage (Snap)

Technical

  • Application:
    Telephone
  • Design Range:
    Stylo
  • Type of Indicator:
    With indication plate
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
    Plastic
  • Color:
    Cream white (electro white)
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.017 kg

Ordering

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links