Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T2119 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T2119 BL

General Information

  • Extended Product Type:
    T2119 BL
  • Product ID:
    2CLA211900T1101
  • EAN:
    8427238143439
  • Catalog Description:
    T2119 BL Multifunction base 1XSO+1XUSB charger BL
  • Long Description:
    1 socket outlet fully wired with 2,5mm2 halogen free cable.
    1 USB charger connector 5V/2A.
    Power input through cable with male rapid connector on end.

Technical

  • Number of Connections:
    Number of audio connections: 0
    Number of CAT 5 connections: 0
    Number of CAT 5E connections: 0
    Number of CAT 6 connections: 0
    Number of HDMI-connections: 0
    Number of USB connections: 1
  • Number of Empty Module Positions:
    0
  • Shape:
    Square
  • Material:
    Plastic
  • Model Number:
    Built-in
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    110 mm
  • Product Net Height:
    110 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    0.311 kg
  • Built-In Depth (t2):
    56 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.012 m
  • Package Level 1 Height:
    0.12 m
  • Package Level 1 Depth / Length:
    0.14 m
  • Package Level 1 Gross Weight:
    0.311 kg
  • Package Level 1 EAN:
    8427238143439

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002759 - Desk connecting unit
  • ETIM 8:
    EC002759 - Desk connecting unit
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds