Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2124.2 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2124.2 AN

General Information

  • Extended Product Type:
    N2124.2 AN
  • Product ID:
    2CLA212420N1801
  • EAN:
    8427238249209
  • Catalog Description:
    Door bell Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Rated voltage: 12 V.
    Rated power: 5 VA.
    Acoustic power at: 80 dB.
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush mounted (plaster)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Current Type:
    AC
  • Rated Voltage (Ur):
    12 ... 12 V
  • Design Range:
    Zenit
  • Sound dB (A):
    80 dB
  • Surface Finishing:
    Decor
    Matt
  • Housing Material:
    Plastic
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Anthracite
  • Housing Color:
    Anthracite

Material Compliance

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    22 mm
  • Product Net Height:
    46 mm
  • Product Net Weight:
    62 g

Classifications

  • ETIM 9:
    EC000131 - Bell
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • UNSPSC:
    39121311
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links