Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2128 TT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2128 TT

General Information

  • Extended Product Type:
    2128 TT
  • Product ID:
    2CLA212800A1303
  • EAN:
    8427238056524
  • Catalog Description:
    Socket NEMA type 1M Titanium - Status
  • Long Description:
    15 A, 127 V~

Installation

  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Snapper Mounting

Technical

  • Rated Voltage (Ur):
    127 V
  • Rated Current (In):
    15 A
  • Frequency (f):
    60 ... 60 Hz
  • Number of Phases:
    2
  • Number of Gangs:
    1
  • Design Range:
    Status
  • Connection Type:
    Screw
  • Socket Outlet Type:
    Power Socket Outlets - US Grounded acc. to NEMA 5-15
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Color:
    Titanium
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.029 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0212803MEX

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links