Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2138 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2138 AN

General Information

  • Extended Product Type:
    N2138 AN
  • Product ID:
    2CLA213800N1803
  • EAN:
    8427238171661
  • Catalog Description:
    Socket outlet EU/US 2P+E Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Rated voltage: 125 / 250 Vac.
    Rated current: 15 / 16 A.
    Type B+C: 2P / NEMA 5-15R.
    Shuttered for child safety.
    Screw terminals.
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Snapper Mounting

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    220 V
  • Rated Current (In):
    15 A
  • Frequency (f):
    50 ... 60 Hz
  • Number of Phases:
    2
  • Number of Gangs:
    1
  • Design Range:
    Zenit
  • Connection Type:
    Screw
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Color:
    Anthracite
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links