Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2150.1 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2150.1 PL

General Information

  • Extended Product Type:
    N2150.1 PL
  • Product ID:
    2CLA215010N1301
  • EAN:
    8427238247465
  • Catalog Description:
    TV outlet SAT 1 gang Silver - Zenit
  • Long Description:
    Color: Silver.
    Cover plate suitable for type-F TV outlet connectors.
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    SAT
  • Design Range:
    Zenit
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Silver

Material Compliance

Environmental

  • Degree of Protection:
    IP20

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links