Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2155.3 BA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2155.3 BA

General Information

  • Extended Product Type:
    2155.3 BA
  • Product ID:
    2CLA215530A1103
  • EAN:
    8427238189192
  • Catalog Description:
    RCA outlet Alpin White - Stylo
  • Long Description:
    Color: Alpin White.
    Front: 3x RCA connectors (Red / Ivory / Yellow)
    Rear: screw terminals (6 wires)
    Size: 1 module.

Installation

Technical

  • Design Range:
    Stylo
  • Color:
    Alpin White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    2 g

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369010
  • UNSPSC:
    39121462
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links